Rectifiers

Rectifier Diode Module Series-Package S

  • Electrical Characteristics
    • Catalog # MD16200S-DKM2MM
    • Number of Diode in Module 2
    • Package Type S
    • RthJC (K/W) 0.16
    • Topology circuit DK
    • VRRM (V) 1600
    • Samples Yes
    • IF(AV) @TC=85°C(A) 200
    • IFSM10msec@Tj=45°C(A) 7000
    • IRM@Tc=25℃(µA) 500
    • IRM@Tj=125℃(mA) 10
    • VFM@Tj=125°C(V) 1.5
    • @IFM(A) 600
    • Datasheet
    • Check Stock Order Sample
    • Catalog # MD18200S-DKM2MM
    • Number of Diode in Module 2
    • Package Type S
    • RthJC (K/W) 0.16
    • Topology circuit DK
    • VRRM (V) 1800
    • Samples Yes
    • IF(AV) @TC=85°C(A) 200
    • IFSM10msec@Tj=45°C(A) 7000
    • IRM@Tc=25℃(µA) 500
    • IRM@Tj=125℃(mA) 10
    • VFM@Tj=125°C(V) 1.5
    • @IFM(A) 600
    • Datasheet
    • Check Stock Order Sample