IGBT Modules

MG06300D-BN4MM

  • Electrical Characteristics
    • Catalog # MG06300D-BN4MM
    • VCES (V) 600
    • VCE(sat) (V) 1.45
    • Eoff (mJ) 9
    • Package Type bulk
    • Size Package D: 108 x 62 x 30 (mm)
    • RthJC (K/W) 0.16
    • Topology circuit B
    • Ptot - (W) 940
    • UL Recognized File Number E71639
    • Check Stock Order Sample