IGBT Modules

MG06600WB-BN4MM

  • Electrical Characteristics
    • Catalog # MG06600WB-BN4MM
    • VCES (V) 600
    • VCE(sat) (V) 1.45
    • Eoff (mJ) 21.5
    • Package Type bulk
    • Size Package WB: 152 x 62 x 17 (mm)
    • RthJC (K/W) 0.1
    • Topology circuit B
    • Ptot - (W) 1500
    • Check Stock Order Sample