IGBT Modules

MG12100W-XN2MM

  • Electrical Characteristics
    • Catalog # MG12100W-XN2MM
    • VCES (V) 1200
    • VCE(sat) (V) 1.7
    • Eoff (mJ) 10
    • Package Type bulk
    • Size Package W: 122 x 62 x 17 (mm)
    • RthJC (K/W) 0.28
    • Topology circuit X
    • Ptot - (W) 450
    • UL Recognized File Number E71639
    • Check Stock Order Sample