IGBT Modules

MG12105S-BA1MM

  • Electrical Characteristics
    • Catalog # MG12105S-BA1MM
    • VCES (V) 1200
    • VCE(sat) (V) 1.8
    • Eoff (mJ) 6.8
    • Package Type bulk
    • Size Package S: 94 x 34 x 30 (mm)
    • RthJC (K/W) 0.18
    • Topology circuit B
    • Ptot - (W) 690
    • UL Recognized File Number E71639
    • Check Stock Order Sample