IGBT Modules

MG1215H-XBN2MM

  • Electrical Characteristics
    • Catalog # MG1215H-XBN2MM
    • VCES (V) 1200
    • VCE(sat) (V) 1.7
    • Eoff (mJ) 2.1
    • Package Type bulk
    • Size Package H: 107 x 45 x 17 (mm)
    • RthJC (K/W) 0.85
    • Topology circuit XB
    • Ptot - (W) 147
    • UL Recognized File Number E71639
    • Check Stock Order Sample