IGBT Modules

MG17100S-BN4MM

  • Electrical Characteristics
    • Catalog # MG17100S-BN4MM
    • VCES (V) 1700
    • VCE(sat) (V) 2
    • Eoff (mJ) 32.5
    • Package Type bulk
    • Size Package S: 94 x 34 x 30 (mm)
    • RthJC (K/W) 0.2
    • Topology circuit B
    • Ptot - (W) 620
    • UL Recognized File Number E71639
    • Check Stock Order Sample