IGBT Modules

MG17225WB-BN4MM

  • Electrical Characteristics
    • Catalog # MG17225WB-BN4MM
    • VCES (V) 1700
    • VCE(sat) (V) 2
    • Eoff (mJ) 70.5
    • Package Type bulk
    • Size Package WB: 152 x 62 x 17 (mm)
    • RthJC (K/W) 0.09
    • Topology circuit B
    • Ptot - (W) 1400
    • UL Recognized File Number E71639
    • Check Stock Order Sample