Schottky Diodes

DST20100C

  • Electrical Characteristics
    • Catalog # DST20100C
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 100
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 150
    • Forward Voltage Drop VF (V) 0.75
    • Reverse Current IR (µA) 300
    • IF(AV) 2x10A
    • Package Type TO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample