Schottky Diodes

DST2050S

  • Electrical Characteristics
    • Catalog # DST2050S
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 50
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 250
    • Forward Voltage Drop VF (V) 0.65
    • Reverse Current IR (µA) 4000
    • IF(AV) 20
    • Package Type TO-277B
    • Mounting Surface Mount
    • RoHS Yes
    • Check Stock Order Sample