Silicon Schottky

DST2060DJF

  • Electrical Characteristics
    • Catalog # DST2060DJF
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 150
    • Vf (V) 0.75
    • Configuration Single
    • Package Type PDFNWB5&-8L
    • IF(AV) 20
    • Datasheet
    • Check Stock Order Sample