Schottky Diodes

DST3060DJF

  • Electrical Characteristics
    • Catalog # DST3060DJF
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 30
    • Peak Forward Surge Current IFSM (A) 240
    • Forward Voltage Drop VF (V) 0.62
    • Reverse Current IR (µA) 6000
    • IF(AV) 30A
    • Package Type PDFNWB5&-8L
    • Mounting Surface Mount
    • RoHS No
    • Check Stock Order Sample