Schottky Diodes

DST560S-A

  • Electrical Characteristics
    • Catalog # DST560S-A
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 5
    • Peak Forward Surge Current IFSM (A) 100
    • Forward Voltage Drop VF (V) 0.7
    • Reverse Current IR (µA) 700
    • IF(AV) 5
    • Package Type TO-277B
    • Mounting Surface Mount
    • RoHS Yes
    • Check Stock Order Sample