Schottky Diodes

DST860S-A

  • Electrical Characteristics
    • Catalog # DST860S-A
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 8
    • Peak Forward Surge Current IFSM (A) 140
    • Forward Voltage Drop VF (V) 0.61
    • Reverse Current IR (µA) 600
    • IF(AV) 8
    • Package Type TO-277B
    • Mounting Surface Mount
    • RoHS Yes
    • Check Stock Order Sample