Schottky Diodes

DSTB30200C

  • Electrical Characteristics
    • Catalog # DSTB30200C
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 200
    • Forward Continuous Current IF (A) 30
    • Peak Forward Surge Current IFSM (A) 200
    • Forward Voltage Drop VF (V) 1.1
    • Reverse Current IR (µA) 160
    • IF(AV) 2x15A
    • Package Type TO-263 (D2-PAK)
    • Mounting Surface Mount
    • RoHS Yes
    • Check Stock Order Sample