Schottky Diodes

DSTD5200

  • Electrical Characteristics
    • Catalog # DSTD5200
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 200
    • Forward Continuous Current IF (A) 5
    • Peak Forward Surge Current IFSM (A) 120
    • Forward Voltage Drop VF (V) 1.6
    • Reverse Current IR (µA) 150
    • IF(AV) 5A
    • Package Type TO-252 (D-PAK)
    • Mounting Surface Mount
    • RoHS Yes
    • Check Stock Order Sample