Schottky Diodes

DSTF20120CR

  • Electrical Characteristics
    • Catalog # DSTF20120CR
    • Configuration Common Anode
    • Peak Inverse Voltage VRWM (V) 120
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 150
    • Forward Voltage Drop VF (V) 0.9
    • Reverse Current IR (µA) 700
    • IF(AV) 2x10A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample