Schottky Diodes

DSTF20150CR

  • Electrical Characteristics
    • Catalog # DSTF20150CR
    • Configuration Common Anode
    • Peak Inverse Voltage VRWM (V) 150
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 150
    • Forward Voltage Drop VF (V) 1.2
    • Reverse Current IR (µA) 150
    • IF(AV) 2x10A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample