Schottky Diodes

DSTF3045C

  • Electrical Characteristics
    • Catalog # DSTF3045C
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 45
    • Forward Continuous Current IF (A) 30
    • Peak Forward Surge Current IFSM (A) 200
    • Forward Voltage Drop VF (V) 0.57
    • Reverse Current IR (µA) 2000
    • IF(AV) 2x15A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample