Schottky Diodes

DSTF40150C

  • Electrical Characteristics
    • Catalog # DSTF40150C
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 150
    • Forward Continuous Current IF (A) 40
    • Peak Forward Surge Current IFSM (A) 250
    • Forward Voltage Drop VF (V) 1.43
    • Reverse Current IR (µA) 250
    • IF(AV) 2x20A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample