Schottky Diodes

DSTF60100C

  • Electrical Characteristics
    • Catalog # DSTF60100C
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 100
    • Forward Continuous Current IF (A) 60
    • Peak Forward Surge Current IFSM (A) 300
    • Forward Voltage Drop VF (V) 0.9
    • Reverse Current IR (µA) 1000
    • IF(AV) 2x30A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample