Schottky Diodes

MBR1045

  • Electrical Characteristics
    • Catalog # MBR1045
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 45
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 150
    • Forward Voltage Drop VF (V) 0.65
    • Reverse Current IR (µA) 1000
    • IF(AV) 10A
    • Package Type TO-220AC
    • Mounting Through Hole
    • RoHS yes
    • Check Stock Order Sample