Ultrafast Rectifier

DUR2030CT

  • Electrical Characteristics
    • Catalog # DUR2030CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 300
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 125
    • Forward Voltage Drop VF (V) 1.3
    • IF(AV) 2x10A
    • Package Type TO-220AB
    • RoHS Yes
    • brand Littelfuse
    • Data Sheet (Yes/No) Yes
    • Check Stock Order Sample