Ultrafast Rectifier

DUR3060CT

  • Electrical Characteristics
    • Catalog # DUR3060CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 600
    • Forward Continuous Current IF (A) 30
    • Peak Forward Surge Current IFSM (A) 110
    • Forward Voltage Drop VF (V) 2.03
    • IF(AV) 2x15A
    • Package Type TO-220AB
    • RoHS Yes
    • brand Littelfuse
    • Data Sheet (Yes/No) Yes
    • Check Stock Order Sample