Ultrafast Rectifier

DUR60120W

  • Electrical Characteristics
    • Catalog # DUR60120W
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 1200
    • Forward Continuous Current IF (A) 60
    • Peak Forward Surge Current IFSM (A) 500
    • Forward Voltage Drop VF (V) 3.5
    • IF(AV) 60A
    • Package Type TO-247AC
    • RoHS Yes
    • brand Littelfuse
    • Data Sheet (Yes/No) Yes
    • Check Stock Order Sample