Ultrafast Rectifier

DUR6030WT

  • Electrical Characteristics
    • Catalog # DUR6030WT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 300
    • Forward Continuous Current IF (A) 60
    • Peak Forward Surge Current IFSM (A) 400
    • Vf (V) 1.3
    • IF(AV) 2x30
    • Package Type TO-247AD
    • Datasheet
    • Check Stock Order Sample