Ultrafast Rectifier

DUR6060W

  • Electrical Characteristics
    • Catalog # DUR6060W
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 600
    • Forward Continuous Current IF (A) 60
    • Peak Forward Surge Current IFSM (A) 600
    • Vf (V) 2
    • IF(AV) 60
    • Package Type TO-247AC
    • RoHS Yes
    • Datasheet
    • Check Stock Order Sample