Ultrafast Rectifier

DURB1640CT

  • Electrical Characteristics
    • Catalog # DURB1640CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 400
    • Forward Continuous Current IF (A) 16
    • Peak Forward Surge Current IFSM (A) 80
    • Forward Voltage Drop VF (V) 1.3
    • IF(AV) 2x8A
    • Package Type TO-263 (D2-PAK)
    • RoHS Yes
    • Data Sheet (Yes/No) Yes
    • ProdCategory Ultrafast Rectifier
    • Check Stock Order Sample