Ultrafast Rectifier

DURB2020CT

  • Electrical Characteristics
    • Catalog # DURB2020CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 200
    • Forward Continuous Current IF (A) 20
    • Peak Forward Surge Current IFSM (A) 125
    • Forward Voltage Drop VF (V) 1.15
    • IF(AV) 2x10A
    • Package Type TO-263 (D2-PAK)
    • RoHS Yes
    • brand Littelfuse
    • Data Sheet (Yes/No) Yes
    • Check Stock Order Sample