Ultrafast Rectifier

DURF1030CT

  • Electrical Characteristics
    • Catalog # DURF1030CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 300
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 80
    • Forward Voltage Drop VF (V) 1.3
    • IF(AV) 2x5A
    • Package Type ITO-220AB
    • RoHS Yes
    • brand Littelfuse
    • Data Sheet (Yes/No) Yes
    • Check Stock Order Sample