Ultrafast Rectifier

DURF1040CTR

  • Electrical Characteristics
    • Catalog # DURF1040CTR
    • Configuration Common Anode
    • Peak Inverse Voltage VRWM (V) 400
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 80
    • Vf (V) 1.3
    • IF(AV) 2x5
    • Package Type ITO-220AB
    • RoHS Yes
    • Datasheet
    • Check Stock Order Sample