Ultrafast Rectifier

DURF1060

  • Electrical Characteristics
    • Catalog # DURF1060
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 600
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 100
    • Vf (V) 2.2
    • IF(AV) 10
    • Package Type ITO-220AC
    • RoHS Yes
    • Datasheet
    • Check Stock Order Sample