Ultrafast Rectifier

DURF1060CT

  • Electrical Characteristics
    • Catalog # DURF1060CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 600
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 80
    • Vf (V) 1.55
    • IF(AV) 2x5
    • Package Type ITO-220AB
    • Datasheet
    • Check Stock Order Sample