CIO-777-PR

CIO-MLPII-PR

  • Electrical Characteristics
    • Catalog # CIO-MLPII-PR
    • Input Voltage (V) 12 - 24 Vdc
    • Maximum Input Power 3.6
    • Input Current Range (A) 0.15 (max.)
    • Protection Class IP20; NEMA 1 (finger safe)
    • Communications Interface Profibus
    • Termination Type Torque: 4.5 in-lbs; Wire: 12 - 20 AWG
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes