Flashers

FS100

Medium Amp Flasher

Datasheet

Input
Voltage (V):

120VAC, 230VAC, 24VAC

Output
Form:

Fullwave AC solid state SPST, Fullwave AC solid state SPST

Output Load Rating (VA):
3A maximum load rating steady state

Series Details

FS200

Flasher and Tower Lighting Controls

Datasheet

Input
Voltage (V):

12VDC, 24VDC

Output Load Rating (VA):
3A maximum load rating steady state

Flash Rate (fpm):
45FPM ±10%, 90FPM ±10%

Series Details

FS300

Flasher and Tower Lighting Controls

Datasheet

Input
Voltage (V):

12VDC, 24VDC

Output Load Rating (VA):
0.25-2.5A maximum load rating steady state

Flash Rate (fpm):
Fixed at 75FPM ±10%

Series Details

FS400

Flasher and Tower Lighting Controls

Datasheet

Input
Voltage (V):

120 to 240VAC

Output
Form:

Bridge rectifier FET

Output Load Rating (VA):
0.5A maximum load rating steady state

Series Details

FS500

Flasher and Tower Lighting Controls

Datasheet

Input
Voltage (V):

120VAC/DC, 12VDC, 24VAC/DC

Output
Form:

DPDT

Output Load Rating (VA):
10A resistive @ 120/240VAC 28VDC; 1/3hp @ 120/240VAC

Series Details

FSU1000

Flasher and Tower Lighting Controls

Datasheet

Input
Voltage (V):

24 to 240VAC

Output Load Rating (VA):
10A maximum load rating steady state, 1A maximum load rating steady state, 20A maximum load rating steady state, 6A maximum load rating steady state

Flash Rate (fpm):
Adjustable 10-100FPM

Series Details