Tower Lighting

FB120A FB230A

  • Electrical Characteristics
    • Catalog # FB120A
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      3 total: 1 relay and 2 solid state
    • Trip Delay Range Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
    • Output Load Rating (VA) One isolated SPDT relay rated 5 A resistive; Two solid-state line voltage outputs rated 0.5 A steady and 5 A inrush
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # FB230A
    • Input
      Voltage (V)
      230 V ac
    • Output
      Form
      3 total: 1 relay and 2 solid state
    • Trip Delay Range Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
    • Output Load Rating (VA) One isolated SPDT relay rated 5 A resistive; Two solid-state line voltage outputs rated 0.5 A steady and 5 A inrush
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample