Tower Lighting

SCR

  • Electrical Characteristics
    • Catalog # SCR430T
    • Input
      Voltage (V)
      120 V ac
    • Output Voltage ≤125 W @ 120 Vac
    • Output
      Form
      SDPT
    • Trip Delay Type ≅6 fixed
    • Output Load Rating (VA) 10 A @ 240 Vac or 30 Vdc resistive; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SCR630T
    • Input
      Voltage (V)
      230 V ac
    • Output Voltage ≤250 W @ 240 Vac
    • Output
      Form
      SDPT
    • Trip Delay Type ≅6 fixed
    • Output Load Rating (VA) 10 A @ 240 Vac or 30 Vdc resistive; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample