Alternating Relays

50R Alternating Relays

  • Electrical Characteristics
    • Catalog # 50R-400-ALT
    • Input
      Voltage (V)
      432 - 528 Vac
    • Termination Type 7 in.-lbs. 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Debounce Time Delay (s) 1
    • Input Current Range (A) 0.04
    • Input Impedance (Ohms) 1000000
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Datasheet
    • Check Stock Order Sample