Arc Flash Detection

D1200

  • Electrical Characteristics
    • Catalog # D1200.0010
    • Supply
      Voltage
      (VAC)
      220-250V AC
    • Supply
      Voltage
      (VDC)
      300V DC
    • Approvals CE Label
    • Catalog # D1200.0020
    • Supply
      Voltage
      (VAC)
      220-250V AC
    • Supply
      Voltage
      (VDC)
      300V DC
    • Approvals CE Label