Covers Mounting Adapters and Accessories

NDS

  • Electrical Characteristics
    • Catalog # NDS-11
    • Input
      Voltage (V)
      10A @ 300 Vac
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
    • Weight (lbs/g) 0 Kg
    • Input Current Range (A) 10
    • Datasheet
    • Check Stock Order Sample
    • Catalog # NDS-8
    • Input
      Voltage (V)
      10A @ 300 Vac
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
    • Weight (lbs/g) 0 Kg
    • Input Current Range (A) 10
    • Datasheet
    • Check Stock Order Sample