Feeder Protection Relays

FPU-32

  • Electrical Characteristics
    • Catalog # FPU-32-00-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-232
    • IEEE Device Numbers 26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Digital Inputs 1
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Single
    • Datasheet
    • Order Sample
    • Catalog # FPU-32-01-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-232 - RS/TIA-485
    • IEEE Device Numbers 26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Digital Inputs 1
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Single
    • Datasheet
    • Order Sample
    • Catalog # FPU-32-02-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-232 - DeviceNet
    • IEEE Device Numbers 26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Digital Inputs 1
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Single
    • Datasheet
    • Order Sample
    • Catalog # FPU-32-04-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-232 - Ethernet
    • IEEE Device Numbers 26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Digital Inputs 1
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Single
    • Datasheet
    • Order Sample