Intrinsically Safe Relay

ISS 102

  • Electrical Characteristics
    • Catalog # ISS-102A-LC
    • Input
      Voltage (V)
      120VAC nominal
    • Output
      Form
      One Form A
    • Termination Type Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12-20AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.50 in H x 2.08 in W x 2.35 in D (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0.7 lb. (11.2 oz. 317.5 g)
    • Catalog # ISS-102AA-DCS
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Two Form A
    • Termination Type Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12-20AWG
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.50 in H x 2.08 in W x 2.35 in D (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0.7 lb. (11.2 oz. 317.5 g)
    • Catalog # ISS-102ACI-MC
    • Input
      Voltage (V)
      120VAC nominal
    • Output
      Form
      One Form A and One isolated Form C
    • Termination Type Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12-20AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.50 in H x 2.08 in W x 2.35 in D (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0.7 lb. (11.2 oz. 317.5 g)
    • Catalog # ISS-102C-M-LC
    • Input
      Voltage (V)
      120VAC nominal
    • Output
      Form
      One Form C
    • Termination Type Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12-20AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.50 in H x 2.08 in W x 2.35 in D (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0.7 lb. (11.2 oz. 317.5 g)