Pump Controls

201 Pump Controls

  • Electrical Characteristics
    • Catalog # 201-100-SLD
    • Input
      Voltage (V)
      110 - 120 Vac nominal
    • Output
      Form
      SPDT
    • Termination Type Torque (OT08-PC octal socket): 6 in-lbs; Wire: Stranded or solid 10 - 22 AWG
    • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
    • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Input AC Line Frequency (Hz) 50 / 60
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Protection Class NEMA 1
    • Sense Voltage 5 Vdc pulsed (probe)
    • Sensitivity (Ohms) 4.7 - 100
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Datasheet
    • Check Stock Order Sample