Pump Controls

LLC2

  • Electrical Characteristics
    • Catalog # LLC24A2AN
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type Terminal blocks for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount to probe common with two or four #6 (M3.5 x 0.6) screws
    • Dimensions 4.00 x 3.00 x 2.00 in. (101.6 x 76.2 x 50.8mm)
    • Weight (lbs/g) ≅9.0oz (255g)
    • Catalog # LLC24A2F50N
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type Terminal blocks for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount to probe common with two or four #6 (M3.5 x 0.6) screws
    • Dimensions 4.00 x 3.00 x 2.00 in. (101.6 x 76.2 x 50.8mm)
    • Weight (lbs/g) ≅9.0oz (255g)
    • Catalog # LLC24B1AC
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals
    • Mounting Method Surface mount to probe common with two or four #6 (M3.5 x 0.6) screws
    • Dimensions 4.00 x 3.00 x 2.00 in. (101.6 x 76.2 x 50.8mm)
    • Weight (lbs/g) ≅9.0oz (255g)
    • Catalog # LLC24B2F50N
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type Terminal blocks for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount to probe common with two or four #6 (M3.5 x 0.6) screws
    • Dimensions 4.00 x 3.00 x 2.00 in. (101.6 x 76.2 x 50.8mm)
    • Weight (lbs/g) ≅9.0oz (255g)
    • Catalog # LLC26A1F25C
    • Input
      Voltage (V)
      230VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals
    • Mounting Method Surface mount to probe common with two or four #6 (M3.5 x 0.6) screws
    • Dimensions 4.00 x 3.00 x 2.00 in. (101.6 x 76.2 x 50.8mm)
    • Weight (lbs/g) ≅9.0oz (255g)