Pump Controls

LLC6

  • Electrical Characteristics
    • Catalog # LLC6210F10M
    • Input
      Voltage (V)
      24 Vac
    • Output
      Form
      Non-isolated SPDT
    • Time Delay Range 10 s fixed
    • Termination Type 11-pin relay type
    • Mounting Method Plug-in socket
    • Dimensions 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.35
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10% fixed
    • Sense Resistance (Ohms) 10
    • Sense Voltage 12 Vac nominal at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC6410F10M
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Non-isolated SPDT
    • Time Delay Range 10 s fixed
    • Termination Type 11-pin relay type
    • Mounting Method Plug-in socket
    • Dimensions 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10% fixed
    • Sense Resistance (Ohms) 10
    • Sense Voltage 12 Vac nominal at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC643F26M
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Non-isolated SPDT
    • Time Delay Range 3 s fixed
    • Termination Type 11-pin relay type
    • Mounting Method Plug-in socket
    • Dimensions 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10% fixed
    • Sense Resistance (Ohms) 26
    • Sense Voltage 12 Vac nominal at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC6610F5P
    • Obsolete: 2020 -11-13
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Non-isolated SPDT
    • Time Delay Range 10 s fixed
    • Termination Type 11-pin relay type
    • Mounting Method Plug-in socket
    • Dimensions 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Power outage manual reset delay ≤1
    • Sense Resistance Tolerance ±10% fixed
    • Sense Resistance (Ohms) 5
    • Sense Voltage 12 Vac nominal at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock