Pump Controls

LLC8

  • Electrical Characteristics
    • Catalog # LLC825F5M
    • Input
      Voltage (V)
      24 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 5 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.35
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 5
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC842F103M
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 2 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 103
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC843F10M
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 3 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 10
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC843F10P
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 3 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Power outage manual reset delay ≤1
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 10
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC843F26M
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 3 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 26
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC843F26P
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 3 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Power outage manual reset delay ≤1
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 26
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC845F25P
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 5 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Power outage manual reset delay ≤1
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 15
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # LLC8610F12M
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Time Delay Range 10 s fixed
    • Termination Type Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
    • Dimensions 2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Resistance sensing for conductive liquids with time delay
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -0.3
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Repeat Accuracy (%) ±10%
    • Reset Time (ms) Manual / automatic reset
    • Sense Resistance Tolerance ±10%
    • Sense Resistance (Ohms) 12
    • Sense Voltage 12 Vac at probe terminals
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Surge Protection IEEE C62.41-1991 Level A
    • Time Delay Tolerance (%) ±20%
    • Datasheet
    • Check Stock Order Sample