Pump Controls

PC-102

  • Electrical Characteristics
    • Catalog # PC-102CICI-DL
    • Input
      Voltage (V)
      120 Vac nominal
    • Output
      Form
      2 Form C Isolated
    • Termination Type Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Logic Direct or Inverted
    • Maximum Input Power 2
    • Output Load Rating (VA) Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 240 Vac
    • Sense Voltage 5 Vdc pulsed (probe)
    • Sensitivity (Ohms) 4.7 - 100; For temp: Selectable 4 Ω; with DIP switches
    • Datasheet
    • Check Stock Order Sample
    • Catalog # PC-102CICI-LT
    • Input
      Voltage (V)
      120 Vac nominal
    • Output
      Form
      2 Form C Isolated
    • Termination Type Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Logic Direct or Inverted
    • Maximum Input Power 2
    • Output Load Rating (VA) Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 240 Vac
    • Sense Voltage 5 Vdc pulsed (probe)
    • Sensitivity (Ohms) TEMP input: Selectable 4 fixed; or 4.7 - 100 adjustable with DIP switches; SEAL: 4.7 - 100 adjustable
    • Datasheet
    • Check Stock Order Sample