Neutral Grounding Resistors

NGRUS

  • Electrical Characteristics
    • Catalog # NGRUS314
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      480
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 2
    • Input Impedance (Ohms) 138
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS315
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      480
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 2
    • Input Impedance (Ohms) 138
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS316
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      480
    • Mounting Method Floor Mount
    • Weight (lbs/g) 0 Kg
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 55.4
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS317
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      480
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 55.4
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS318
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      600
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 2
    • Input Impedance (Ohms) 173.5
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS319
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      600
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 2
    • Input Impedance (Ohms) 173.5
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS320
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      600
    • Mounting Method Floor Mount
    • Weight (lbs/g) 0 Kg
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 69.4
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS321
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      600
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 69.4
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-600VC
    • Datasheet
    • Check Stock
    • Catalog # NGRUS322
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 480.9
    • NEMA Rating 3R
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS323
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 480.9
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS324
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 480.9
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS325
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • Weight (lbs/g) 0 Kg
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 5
    • Input Impedance (Ohms) 480.9
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS326
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 10
    • Input Impedance (Ohms) 240.5
    • NEMA Rating 3R
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS327
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 10
    • Input Impedance (Ohms) 240.5
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS328
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 10
    • Input Impedance (Ohms) 240.5
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS329
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 10
    • Input Impedance (Ohms) 240.5
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS330
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 15
    • Input Impedance (Ohms) 160.3
    • NEMA Rating 3R
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS331
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 15
    • Input Impedance (Ohms) 160.3
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS332
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 15
    • Input Impedance (Ohms) 160.3
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS333
    • CT secondary current Amps 0.05
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 15
    • Input Impedance (Ohms) 160.3
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS334
    • CT secondary current Amps 1
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 25
    • Input Impedance (Ohms) 96.2
    • NEMA Rating 3R
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS335
    • CT secondary current Amps 1
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 25
    • Input Impedance (Ohms) 96.2
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) 10 s
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock
    • Catalog # NGRUS336
    • CT secondary current Amps 1
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 25
    • Input Impedance (Ohms) 96.2
    • NEMA Rating 3R
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5KV
    • Datasheet
    • Check Stock
    • Catalog # NGRUS337
    • CT secondary current Amps 1
    • Input
      Voltage (V)
      4160
    • Mounting Method Floor Mount
    • built in CTs No
    • Frequency 60
    • Input Current Range (A) 25
    • Input Impedance (Ohms) 96.2
    • NEMA Rating 3R; Weather Protected Sensing Resistor
    • Response Time (ms) Continuous
    • Sense Resistance (Ohms) ER-5WP
    • Datasheet
    • Check Stock