Single Function Relays

PHS Series Relays - Phase Control

Littelfuse PHS Relays Provide Exceptional Phase Control Protection

Datasheet

Input
Voltage (V):

120 Vac, 230 Vac

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals

Mounting Method:
Surface mount with one #10 (M5 x 0.8) screw

Series Details

SIR Series – Solid-State Isolated Relay

Littelfuse SIR Relays Provide Exceptional Solid-State Switching Protection

Datasheet

Input
Voltage (V):

190 - 290 Vac/Vdc, 9 - 30 Vac/Vdc, 90 - 150 Vac/Vdc

Output Voltage:
120 Vac, 230 Vac

Output
Form:

SPST NC, SPST; NO

Series Details

SLR Series – Solid-State Non-Isolated Relay

Littelfuse SLR Relays Provide Exceptional Solid-State Switching Protection

Datasheet

Input
Voltage (V):

120 Vac, 230 Vac

Output Voltage:
120 Vac, 230 Vac

Output
Form:

SPST; NO

Series Details

TCR9C Series - Dedicated Temperature Control Relay

Littelfuse TCR9C Relays Provide Exceptional Temperature Control

Datasheet

Input
Voltage (V):

120 - 240 Vac

Output
Form:

Non-isolated single pole zero voltage switching

Termination Type:
0.25 in. (6.3 mm) male quick connect terminals

Series Details