Single Function Relays

PHS Series Relays - Phase Control

  • Electrical Characteristics
    • Catalog # PHS120A10
    • Input
      Voltage (V)
      120 Vac
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Minimum Output Load Current (A) 100
    • Output Load Rating (VA) Steady state (100% on): 10 A; Inrush: 100 A
    • Output Voltage Drop (V) ≅2.0 at rated current
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # PHS120A20
    • Input
      Voltage (V)
      120 Vac
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Minimum Output Load Current (A) 100
    • Output Load Rating (VA) Steady state (100% on): 20 A; Inrush: 200 A
    • Output Voltage Drop (V) ≅2.0 at rated current
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # PHS120A6
    • Input
      Voltage (V)
      120 Vac
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Minimum Output Load Current (A) 100
    • Output Load Rating (VA) Steady state (100% on): 6 A; Inrush: 60 A
    • Output Voltage Drop (V) ≅2.0 at rated current
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # PHS230A10
    • Input
      Voltage (V)
      230 Vac
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Minimum Output Load Current (A) 100
    • Output Load Rating (VA) Steady state (100% on): 10 A; Inrush: 100 A
    • Output Voltage Drop (V) ≅2.0 at rated current
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # PHS230A20
    • Input
      Voltage (V)
      230 Vac
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Minimum Output Load Current (A) 100
    • Output Load Rating (VA) Steady state (100% on): 20 A; Inrush: 200 A
    • Output Voltage Drop (V) ≅2.0 at rated current
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # PHS230A6
    • Input
      Voltage (V)
      230 Vac
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
    • Weight (lbs/g) 0 Kg
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) ±20%
    • Insulation Resistance ≥100
    • Minimum Output Load Current (A) 100
    • Output Load Rating (VA) Steady state (100% on): 6 A; Inrush: 60 A
    • Output Voltage Drop (V) ≅2.0 at rated current
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample